2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

R_2EB_018_A_8.79_Y_H105M1 A10d_C_60x105_V3_______SM

Expand Table
EN
1/5
Machine
A1
Train or gears
A2
Size
A3
Stage composition
A4
I ratio
A5
Output
A6
Input type
A7
Brake
A7BB
Input size
A8
Mounting position
A9
Expansion tank
A10
Accessories
A11
Pinion Gear Accessory Zp
A12
Torque Arm Accessory Mounting Position
A13
Foot bracket
A14
Backstop/water cooling
A16
Motor type
A17
Motor size
A18
Terminal box position
A19
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
R
2EB
001
A
8.79
C038M1 F10a
C-cylindrical shaft end
-
38x58
V3
-
-
-
-
-
No
-
-
-
R
2EB
002
A
8.79
C042M1 F10a
C-cylindrical shaft end
-
38x58
V3
-
-
-
-
-
No
-
-
-
R
2EB
003
A
8.79
H055M1 A10b
C-cylindrical shaft end
-
38x58
V3
-
No
-
No
-
No
-
-
-
R
2EB
004
A
8.79
H065M1 A20b
C-cylindrical shaft end
-
38x58
V3
-
No
-
No
-
No
-
-
-
R
2EB
006
A
8.79
H070M1 A40b
C-cylindrical shaft end
-
38x58
V3
-
No
-
No
-
No
-
-
-
R
2EB
009
A
8.79
H080M1 A10c
C-cylindrical shaft end
-
48x82
V3
-
No
-
No
-
No
-
-
-
R
2EB
012
A
8.79
H090M1 A20c
C-cylindrical shaft end
-
48x82
V3
-
No
-
No
-
No
-
-
-
R
2EB
015
A
8.79
H095M1 A20c
C-cylindrical shaft end
-
48x82
V3
-
No
-
No
-
No
-
-
-
R
2EB
018
A
8.79
H105M1 A10d
C-cylindrical shaft end
-
60x105
V3
-
No
-
No
-
No
-
-
-
R
2EB
021
A
10.40
H105M1 A10d
C-cylindrical shaft end
-
60x105
V3
-
No
-
No
-
No
-
-
-
R
2EB
022
A
10.40
C100M1 F10z
C-cylindrical shaft end
-
48x82
V3
-
-
-
-
-
No
-
-
-
R
2EB
030
A
10.20
C110M1 F10e
C-cylindrical shaft end
-
60x105
V3
-
-
-
-
_No
No
-
-
-
R
2EB
031
A
10.20
C110M2 F10y
C-cylindrical shaft end
-
70x105
V3
-
-
-
-
-
-
-
-
-
R
2EB
042
A
10.50
C120M1 F10f
C-cylindrical shaft end
-
70x105
V3
-
-
-
-
_No
-
-
-
-
R
2EB
043
A
10.50
C120M2 F10x
C-cylindrical shaft end
-
70x105
V3
-
-
-
-
-
-
-
-
-
R
2EB
060
A
10.20
C140M1 F10g
C-cylindrical shaft end
-
70x105
V3
-
-
-
-
_No
-
-
-
-
R
2EB
061
A
10.20
Z120M2 F05w
C-cylindrical shaft end
-
70x105
V3
-
-
-
-
-
-
-
-
-
Show compressed display (19 configurable products)
Shorttext001...125 - 2 stages bevel helical
Latest change11.09.2024 08:14:03
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeR_2EB_018_A_8.79_Y_H105M1 A10d_C_60x105_V3_______SM